Publish your products
SLAT™ Picket System
SLAT™ Picket System
SLAT™ Picket System

    SLAT™ Picket System

    The SLAT™ Railing System is an array-type aluminum railing that features vertical slats installed at varying rotational angles, creating a visual play of light and shadow. This design consists of a series of aluminum slats arranged in a linear fashion, offering a sleek and modern look.

    By fabricating the slats at different angles, it is possible to create a wide range of visual effects, from subtle and understated to bold and eye-catching. Depending on the array you choose based on your project application, you can create an element of privacy for onlookers while still having visibility from inside out durability and resistance to the elements.

    VIVA SLAT™ Systems' unique design adds a modern and visually striking element to any building or outdoor space.

    Specification
    • Top Rail:
      Material: Aluminum
      Finish: Anodized - Clear or CERASHIELD
      Size/Spacing: TTR1: Flat: 3” Wide or TR2: Curved: 3-1/4” Wide

      Infill:
      Material: Aluminum Picket
      Finish: Anodized - Clear or CERASHIELD
      Size/Spacing: 2.5” Wide rectangular picket with possible ±45° orientation

      Hand Rail:
      Stainless Steel Tube

      Finish: #6 Satin or CERASHIELD
      Size/Spacing: Ø1-1/2” or Ø2” for Hand Rail

      Stainless Steel Tube with LED

      Finish: #6 Satin or CERASHIELD
      Size/Spacing: Ø1-1/2” with LED LINEAR, Ø1-1/2” or Ø2” with LED POD

      Wood (Red Oak, Cherry or Maple)

      Finish: Unstained
      Size/Spacing: Ø2”

      Wood (Red Oak, Cherry or Maple) with LED

      Finish: Unstained
      Size/Spacing: Ø2” with LED LINEAR

    Technical specification
    • Unique ref.slat-picket-system
    • Product familyMetal Panel Systems
    • Product groupAluminum Picket
    • TypeBuilding Material
    • Date of publishing2023-04-26
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryAluminum
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit