Publish your products
MetalSpaces - WallScapes FotoFacade
MetalSpaces - WallScapes FotoFacade
MetalSpaces - WallScapes FotoFacade
MetalSpaces - WallScapes FotoFacade

    MetalSpaces - WallScapes FotoFacade

    Pattern-Driven Facades. Endless Possibilities.

    A fully integrated wall panel system for facades and feature walls, combining custom design, engineering, fabrication, and optional installation. WallScapes designs are achieved through standard patterns, custom laser-cut solutions, or FotoFacade™ Metal Imaging Systems, enabling visually distinctive, high-performance surfaces across exterior and interior applications.

    Specification
    • Panel Type: FLAT
      Application: Exposed Fasteners, Interior
      Standard Dimension: 24, 36, 48 (W) 120, 96, 80, 48, 24 (H)
      Material: Aluminum 1/8", 3/16" or 1/4"
      Finish: Powder Coat (AAMA 2604) $² PVDF (AAMA 2605)¹ $$

      Panel Type: SF1 - Single Fold
      Application: Hidden Fasteners, Interior, Exterior - Low Wind Loads (< 30 PSI)
      Standard Dimension: 26, 32, 44 (W) 116, 92, 56, 44 (H)
      Material: Stainless Steel 14Ga
      Finish: Brushed Satin, Glass Bead Satin, Cross Hatch & Swirl

      Panel Type: SF2 - Double Fold
      Application: > Hidden Fasteners, Interior, Exterior - High Wind Loads (< 70 PSI)
      Standard Dimension: 40, 28, 22 (W) 112, 88, 52, 40 (H)
      Material: Steel 14Ga, 11Ga
      Finish: Powder Coat w/ Zinc Rich Primer, Mill Finish

    Technical specification
    • Unique ref.wallscapes-fotofacade
    • Product familyMetal Panel Systems
    • Product groupMetalSpaces
    • TypeBuilding Material
    • Date of publishing2026-06-23
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - External Walls

    Region availability

    North America
    United States