Publish your products
IT9383-HVW 5MP Dual Light AI Turret Camera
VIVOTEK

IT9383-HVW 5MP Dual Light AI Turret Camera

5MP Outdoor Turret AI Camera

  • WDR Pro for Unparalleled Visibility
  • Built-in IRs and Warm Light, up to 30M
  • AI-powered Smart Motion Detection and Smart VCA
  • Cyber Protection via Trend Micro IoT Security
  • VIVOTEK Deep Search Support
Specification
    • System Information
      • CPU: Multimedia SoC (System-on-Chip)
      • Flash: 8 GB
      • RAM: 2 GB
    • Camera Specifications
      • Image Sensor: 1/2.8" Progressive CMOS
      • Max. Resolution: 2560x1920 (5MP)
      • Lens Type: Fixed-focal
      • Focal Length: f = 2.8 mm
      • Aperture: F2.0
      • Iris Type: Fixed Iris
      • Field of View: 103.4° (Horizontal), 75.3° (Vertical), 135.2° (Diagonal)
      • Shutter Time: 1/5 sec. to 1/32,000 sec.
      • WDR Technology: WDR Pro
      • Day/Night: Yes
      • Removable IR-cut filter: Yes
      • Illuminators: Built-in Warm Light & Infrared (Hybrid) illuminators, effective up to 30 meters with Smart IR/ warm light
      • Minimum Illumination: 0.055 lux @ F2.0 (Color), 0.005 lux @ F2.0 (B/W), 0 lux with IR illumination on
      • Pan Range: >350°
      • Tilt Range: 70°
      • Rotation Range: ±175°
      • Pan/Tilt/Zoom Functionalities: ePTZ: 48x digital zoom (4x on IE plug-in, 12x built-in)
      • Storage: Seamless Recording to MicroSD/SDHC/SDXC card (1TB capacity supported) and recording to network-attached storage (NAS)
      • Built-in Installation Aids: Pixel calculator
    • Video
      • Compression: H.265, H.264, MJPEG
      • Maximum Frame Rate: 30 fps @ 2560x1920 (5MP)
      • Maximum Streams: 3 video streams (Up to 8 configurable profiles)
      • Main Stream: 30fps @2560x1920,2048x1536,1920x1440,1600x1200,1280x960,800x600,640x480 (4:3), 30fps @ 2560x1440, 1920x1080, 1600x904, 1360x768,1280x720, 640x360 (16:9), 60 fps @ 1920x1080, 1600x904, 1360x768, 1280x720, 640x360 (16:9)
      • 2nd Stream: 30fps @ 1920x1440, 1600x1200, 1280x960, 800x600, 640x480 (4:3), 30fps @ 1920x1080, 1600x904, 1360x768, 1280x720, 640x360 (16:9), 60 fps @ 1280x720, 640x360 (16:9)
      • 3rd Stream: 30fps @ 1280x960, 800x600, 640x480 (4:3), 30 fps @ 1280x720, 640x360 (16:9), 60 fps @ 1280x720, 640x360 (16:9)
      • S/N Ratio: 58 dB
      • Dynamic Range: 120 dB
      • Video Streaming: Adjustable resolution, quality and constant bit rate control, Smart Stream III
      • Image Settings:
        • General settings: video title and time stamp overlay, video orientation (flip, mirror, rotation), day/night settings
        • Illuminators: illuminators, anti-overexposure/smart IR
        • Image settings: white balance, image adjustment (brightness, contrast, saturation, sharpness, gamma curve), defog, 3DNR
        • Exposure: BLC, HLC, exposure control (exposure level, exposure time, gain control), Image sharpener for motion blur, AE speed adjustment, WDR
        • Privacy mask
        • Pixel calculator
        • Scheduled profile settings
    • Audio
      • Audio Capability: One-way Audio
      • Compression: MPEG-2 AAC-LC, G.711, G.726
      • Interface: Built-in microphone
      • Effective Range: 5 meters
    • Network
      • Users: Live viewing for up to 10 clients
      • Security: Access list, CSRF protection, digest authentication, HTTPS , IEEE 802.1x, Password protection, secure boot, signed firmware, Trend Micro IoT Security (brute force attack event, cyberattack event, quarantine event), user access log, user account management
      • Protocols: 802.1X, ARP, Bonjour, CIFS/SMB, DDNS, DHCP, DNS, FTP/SFTP, HTTP, HTTPS, ICMP, IGMPv3, IPv4, IPv6, , NTP, PPPoE, QoS (CoS/DSCP), RTSP/RTP/RTCP, SMTP, SNMP, SSL, TCP/IP, TLS 1.2/1.3, UDP, UPnP
      • Interface: 10 Base-T/100 1 Base-TX Ethernet (RJ-45) 1. www.pg-securitysystems.nl www.pg-securitysystems.nl
      • ONVIF: Profile G, S, T supported, specification available at www.onvif.org
    • AI Analytics
      • Compute Capability: SoC with built-in hardware deep learning accelerator
      • Vision Object Analytics:
        • Object Detection: People, Vehicle (4-wheeled, 2-wheeled)
        • Attribute Extraction: People (gender, clothing color, bag, hat), Vehicle (bike, bus, car, motorcycle, truck, color)
        • Re-Search Extraction
        • Path Extraction
      • Application:
        • Deep Learning VCA (Smart Motion Detection, Smart VCA)
        • Smart Motion Detection (Five-window video motion detection, People detection, Vehicle detection, Time filter), Smart VCA (Intrusion detection, Loitering detection, Line crossing detection, face detection)
        • Application available with license: Unattended object detection, Missing object detection, Crowd detection, Running detection, Parking Violation Detection, Restricted Zone Detection
        • Support for more analytic applications and free trial, please visit vivotek.com/video-analytics
    • Solution Integration
      • VADP Package: Trend Micro (Default, 1-year free trial)
      • Video Motion Detection: Motion Detection (Five-window video motion detection)
    • Alarm and Event
      • Event Trigger: camera tampering detection, cybersecurity events (brute force attack event, cyberattack event, quarantine event), manual trigger, motion detection, periodical trigger, recording notification, SD card life expectancy, shock detection, system boot
      • Event Action: Event notification via camera link, email, HTTP, FTP/SFTP, NAS server, SD card; File upload via email, HTTP, FTP/SFTP, NAS server, SD card
    • General
      • Connectors: RJ-45 cable connector for 10/100 Mbps Network/PoE connection
      • LED Indicator: System power and status indicator
      • Power Input: IEEE 802.3af PoE Class 3
      • Power Consumption: Max: 10.7W / 7W (IR on/off), Normal: 5.5W
      • Dimensions: ø 120 x 95 mm
      • Weight: 730 g
      • Certifications: EMC: CE (EN 55032/EN 55035 Class A), UKCA (BS EN 55032/BS EN 55035 Class A), FCC (FCC Part 15 Subpart B Class A), RCM (AS/NZS CISPR 32 Class A), VCCI (VCCI-CISPR 32 Class A), IC (ICES-003 Issue 7, Class A); Safety: UL (UL 62368-1), CB (IEC/EN 62368-1, IEC/EN 60950-22, IEC/EN 62471), LVD (IEC/EN 62368-1), UKCA (BS EN 62368-1); Environment: IK
Technical specification
  • Unique ref.it9383-hvw-5mp-dual-light-turret-ai-camera
  • Product familyNetwork Cameras
  • Product groupTurret Cameras
  • TypeObject (single object)
  • Date of publishing2026-07-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationDiscrete Accessory
  • ETIM CodeEC001527
  • ETIM NameVideo surveillance system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.33
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Video Surveillance
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit