Publish your products
FR_ZINC cladding - VMZINC Flat lock
FR_ZINC cladding - VMZINC Flat lock
FR_ZINC cladding - VMZINC Flat lock
FR_ZINC cladding - VMZINC Flat lock
FR_ZINC cladding - VMZINC Flat lock
FR_ZINC cladding - VMZINC Flat lock
FR_ZINC cladding - VMZINC Flat lock
FR_ZINC cladding - VMZINC Flat lock
FR_ZINC cladding - VMZINC Flat lock
FR_ZINC cladding - VMZINC Flat lock

    FR_ZINC cladding - VMZINC Flat lock

    VMZINC Flat lock panel involves laying the panels on a compatible wooden framework fixed to the supporting structure (masonry or metal structure). It consists of a wall system of factory-formed panels. The rectangular-shaped panels interlock into each other on the four sides and are secured with concealed fasteners and clips. Flat lock panels offer a simple yet elegant cladding solution that provides a longitudinal flat seam. 

    Key advantages:

    - Versatile system with a traditional design,

    - Vertical or horizontal installation,

    - Interlocking with a single fold on all 4 sides,

    - Recessed joints with concealed fastenings,

    - Range of components offering a wide variety of all flashing details. 

    Surface aspects: QUARTZ-ZINC / ANTHRA-ZINC / PIGMENTO / AZENGAR - Perforation on request

    Specification
    • Areas of application:

      Flat facades for public buildings and offices or housing…

      New or refurbishment projects.

      Support:

      - Laying on solid continuous wood or wood-based panel (see Technical opinion of the manufacturer) compatible with zinc,

      - Ventilated support (air gap of 2 cm mini) in the thickness of the wooden secondary frame, attached to masonry wall.

      Fixing:

      * Fixing clip: every 33 cm on the front, every 25 cm on the underside.

      * Fixed clip: 1 per profile.

      Weather conditions: All regions wind

      Special conditions:

      -Possibility of laying on the underside, with a developed 410 mm (285 mm center to center) and a maximum length of 2 m,

      -For buildings of height > 30 m, consult us,

      -Possibility of bending (Horizontal profiles: radius of curvature in the horizontal plane = 10 m). 

      The choice by a professional of a VMZINC product adapted to the environment of a building must integrate the possible constraints of use according to the aspect of surface considered. Each aspect of zinc surface can evolve in time differently depending on the type of environment (seaside, high UV exposure, snow, etc.) and according to the applications (cover, facade, rain evacuation).

      The use of the chosen aspect may not be suitable for certain applications in the context of very aggressive environmental constraints. It is recommended, if necessary, to consult VM Building Solutions for further informations. 

    Technical specification
    • Unique ref.Profil_Agrafe_VMZINC
    • Product familyFaçade
    • Product groupVMZINC CLADDING
    • TypeObject (single object)
    • Date of publishing2019-05-01
    • Edition number3
    Related
    • Material mainZinc
    • Material secondaryInsulation
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCurtain Wall
    • UNSPSC nameSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_20_50_95
    • Uniclass 2015 DescriptionZinc sheet cladding systems
    • CSI MasterFormat 2014 Code07 64 00
    • CSI MasterFormat 2014 TitleSheet Metal Wall Cladding
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    France
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Germany
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Gibraltar
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Greece
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Guernsey
    Israel
    Grenada
    Ethiopia
    Samoa
    Hungary
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Iceland
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Ireland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Isle of Man
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Italy
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Jersey
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Latvia
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Liechtenstein
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Lithuania
    Malaysia
    Nicaragua
    Madagascar
    Malta
    Maldives
    Panama
    Malawi
    Moldova
    Mongolia
    Puerto Rico
    Mali
    Monaco
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Montenegro
    Nepal
    Saint Lucia
    Mauritius
    North Macedonia
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Norway
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Poland
    Pakistan
    Saint-Barthélemy
    Mozambique
    Portugal
    Palestine
    Sint Maarten
    Namibia
    Romania
    Philippines
    The Bahamas
    Niger
    Russia
    Qatar
    Trinidad and Tobago
    Nigeria
    San Marino
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Serbia
    Singapore
    U.S. Virgin Islands
    Reunion
    Slovakia
    South Korea
    United States
    Rwanda
    Slovenia
    Sri Lanka
    Saint Helena
    Spain
    Syria
    São Tomé and Príncipe
    Svalbard and Jan Mayen
    Taiwan
    Senegal
    Sweden
    Tajikistan
    Seychelles
    Switzerland
    Thailand
    Sierra Leone
    Ukraine
    Türkiye
    Somalia
    United Kingdom
    Turkmenistan
    South Africa
    Vatican City
    United Arab Emirates
    South Sudan
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit