Publish your products
LIGNE III Wall Grazer 12"

LIGNE III Wall Grazer 12"

The LIGNE III features a specialized lens or polarized optical system combined with an optimized LED arrangement, delivering uniform wall illumination with no dark spots or glare. It offers high-efficiency heat dissipation, low energy consumption, and a soft anti-glare lighting effect. With a DC 48V input, fixtures can be connected end-to-end for continuous installation. Ideal for recessed linear wall-washing applications in offices, exhibition halls, hotels, and commercial public areas.
Specification
  • Model & Power

    Beam Angle

    Color Temperature & CRI

    Housing Finish

    LGW12

    A – Asymmetric

    927 – 2700K – 90

    BK – Black

    S – Spot 12°

    930 – 3000K – 90

    WT – White

    N – Narrow Flood 20°

    935 – 3500K – 90

    M – Medium Flood 30°

    940 – 4000K – 90

    F – Flood 40°

    E – Elongating 15° × 45°

    Example: LGW12-A927-BK

Technical specification
  • Unique ref.ligne-iii-wall-grazer-12
  • Product familyLIGNE III
  • Product groupLinear
  • TypeObject (single object)
  • Date of publishing2026-08-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States