Publish your products
Flush wall mount for Savant CLI-W200 & CLI-W210 thermostat
Flush wall mount for Savant CLI-W200 & CLI-W210 thermostat
Flush wall mount for Savant CLI-W200 & CLI-W210 thermostat
Flush wall mount for Savant CLI-W200 & CLI-W210 thermostat
Flush wall mount for Savant CLI-W200 & CLI-W210 thermostat
Flush wall mount for Savant CLI-W200 & CLI-W210 thermostat
Flush wall mount for Savant CLI-W200 & CLI-W210 thermostat
Flush wall mount for Savant CLI-W200 & CLI-W210 thermostat
Flush wall mount for Savant CLI-W200 & CLI-W210 thermostat
Flush wall mount for Savant CLI-W200 & CLI-W210 thermostat
    Archived

    Flush wall mount for Savant CLI-W200 & CLI-W210 thermostat

    Wall-Smart Mounting Solutions Changing the way walls look and function by integrating electronic devices and interior design. Designed to seamlessly integrate smart home control devices in the interior design of the home, office, or building. SKU# 028-1-386 Product name: New Construction Mount for CLI-W200 & CLI-W210 The “WS NC FOR SAVANT THERMOSTAT CLI-W200” is an adapter for in-wall flush installation of CLI-W200 thermostat. The “WS NC FOR SAVANT THERMOSTAT CLI-W200” firmly mounts the thermostat while allowing easy access, insertion and operation.
    Specification
      • Flush with the wall.
      • Paintable with the wall paint in any color and texture.
      • Allows easy insertion and removal of the thermostat.
      • The adapter is supplied unpainted (To be painted after installation as part of the wall).
      • Designed to be installed in ½” drywall. Installation of the Wall-Smart adapter is straight-forward. Installation process is similar to drywall construction procedures. Before installation, read Wall-Smart installation instruction 10-04-00101-INS in http://www.wall-smart.com/faq
      • For installation in concrete/block wall use “WS Concrete Box 213x163” P/N 10-01-072 (sold separately) according installation instruction 10-04-00103-INS in http://www.wall-smart.com/faq
      • Designed for the use with CLI-W200/ CLI-W210 thermostat (by Savant) (thermostat not included).
      • Adapter kit contains:
      1. Wall adapter;
      2. thermostat adapter;
      3. (X2) M3x12 screws;
      4. (X2) M3 nuts;
    Technical specification
    • Unique ref.028-1-386
    • Product familyWall mounts for Savant
    • Product groupNew construction wall mounts
    • TypeObject (single object)
    • Date of publishing2021-05-20
    • Edition number1
    • Height (mm)162
    • Width (mm)212
    • Depth (mm)33.2
    Related
    • Material mainMDF
    • Designed inIsrael
    • Manufactured inIsrael
    • Weight Net (Kg)0.75
    Classification
    • BIMobject CategoryHVAC - Control Panels
    • IFC classificationObject
    • ETIM CodeEC000119
    • ETIM NameMounting box
    • CSI MasterFormat 2014 Code23 09 13
    • CSI MasterFormat 2014 TitleInstrumentation and Control Devices for HVAC
    • OmniClass Number23-27 15 23
    • OmniClass TitleHVAC Controls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit