This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

BIS Wall Plate CO2 Welded

Unique ref.: bis-wall-plate-co2-welded
Brand: Walraven
Product family: Fasteners
Product group: Wall Plates
Width (mm): 38
Depth (mm): 145
Date of publishing: 2019-12-14
Edition number: 1
Type: Object (single object)
Download (1)

Accessories for fixing of pipe clamps a.o. suspension band, beam clamps, wall plates and hanger bolts: wall plate for fixing to wall or ceiling with CO2 welded connection nut. Slots at 90° to each other to simplify fixing.

  • Surface treatment: zinc plated.
  • Connection size (G): M12; M16; G1/2"; G3/4"; G1".
  • Max. allowed load (Fz): 6,000N (M12, M16); 4,000N (G1/2"); 5,000N (G3/4"); 5,500N (G1").
  • ETIM Classification: EC010926.


Material main: Steel
Material secondary:
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: Construction - Anchors & Fixings
IFC classification: Mechanical Fastener
OmniClass Number: 23-27 43 13
OmniClass Title: Mechanical Pipe Supports
This product is available in:
Africa
  • South Africa
Asia
  • Brunei
  • Cambodia
  • China
  • India
  • Indonesia
  • Laos
  • Malaysia
  • Myanmar (Burma)
  • Singapore
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bosnia and Herzegovina
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Italy
  • Latvia
  • Lithuania
  • Macedonia (FYROM)
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Oman
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Aruba
  • Curaçao
  • Greenland
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Chile

BIMobject SEEK Properties

Construction - Anchors & Fixings

Name Value
Facing Material Zinc plated
Height 14 mm — 24 mm
Load Capacity 4,000 N — 6,000 N
Mass 0.168 kg — 0.228 kg
Material Steel
Thickness 4 mm
Thread M12 — M16, G1/2" — G1"
Width 38 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®