Publish your products
Fabric roof Lamaxa L50 Tex
Fabric roof Lamaxa L50 Tex

    Fabric roof Lamaxa L50 Tex

    The Lamaxa L50 Tex slat roof system is a slender roof, either free-standing or house wall-mounted and with a movable sun sail fabric. Coupling with L50 slat is possible.

    Protective

    Shading can be regulated along the path of the roof product and lateral light gaps are prevented thanks to the tried and tested secudrive® guidance.

    Stylish

    Smart sun shading system as an eye catcher: the Lamaxa slat roof system with fabric makes quite an impression with its sleek design. A wide range of frame and fabric colours makes the combination a functional design element.

    Combined

    Flair with variety: the combination of different roof systems, such as the L50 Tex with fabric and the L50 with slats, generates different lighting effects and creates a varied, individually designed atmosphere. The area can be used in a more versatile way.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:

      Order width mx4500 mm
      Order length mx6000 mm
      Order height mx2800 mm

      Keyfacts:

      • Available as pure sun shading system 
      • Broad range of fabric and frame colours
      • The L50 Tex fabric roof can be combined with the L50 Lamaxa slat roof 
    Technical specification
    • Unique ref.Fabric-roof-Lamaxa-L50-Tex
    • Product familyOutdoor Living
    • Product groupTerrace and garden
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)2800
    • Width (mm)3000
    • Depth (mm)4500
    Related
    • Material mainAluminum
    • Material secondaryFabric
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds