Publish your products
Glass roof Lamaxa L50 View
Glass roof Lamaxa L50 View
Glass roof Lamaxa L50 View
Glass roof Lamaxa L50 View
Glass roof Lamaxa L50 View

    Glass roof Lamaxa L50 View

    The Lamaxa L50 View slat roof system is a slender roof with glass, either free-standing or house wall-mounted, and provides almost year-round weather protection – in combination with an interior or exterior conservatory awning Climara also an effective sun shading system.

    Design-focused

    Year-round weather protection with style: The Cubic Line offers the most slender cubic roof on the market - complemented by perfectly coordinated brackets as well as a custom-fit awning.

    Expansive

    Large protected area with lots of light: The self-supporting glass roof covers areas up to 6 m in width and 4.5 m in length - with 4 poles or with 2 poles when connected to the wall.

    Optional additions

    Lateral protection and lighting as a practical addition: Flush integration of glass sliding systems, sliding shutters or textile GranTex with easyZIP guidance protect the glazed area from prying eyes, wind and weather. Flush-mounted LEDs in the rafter optimally illuminate the area.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:
      Order width mx7000 mm
      Order length mx4500 mm
      Order height mx2700 mm

      Keyfacts:

      • Free-standing glass roof or glass roof installed on the house wall as year-round weather protection
      • Cubic glass roof with internal or external conservatory awning as an effective sun shading system
      • The L50 View creates a bright atmosphere even in bad weather
      • Bright, light-flooded atmosphere
    Technical specification
    • Unique ref.Glass-roof-Lamaxa-L50-View
    • Product familyOutdoor Living
    • Product groupTerrace and garden
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)2800
    • Width (mm)3000
    • Depth (mm)4500
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds