Publish your products
KNX secure 8M230.16I REG

KNX secure 8M230.16I REG

The 230 V KNX secure actuators can be used to control up to eight sun shading drives with 230 V AC, independently of one another. KNX actuators of the secure series conform to the "KNX Secure Standard". This means that access is only possible for authorised participants.

Adaptable
Flexible use: WAREMA KNX secure 230 V actuators individually control 230 V AC sun protection drives via 2, 4, 6, or 8 outputs. Useful parameters are pre-programmed, making setup easier.

Extensive automation features

The actuator offers a wide range of sun protection-specific automation features, such as integrated sun position calculation, heating support, presence detection, and safety functions.

Straightforward

Simple commissioning of the KNX secure actuators thanks to unique manual operation via Bluetooth LE. The KNX secure pro version features automatic runtime detection and a smart update function.

Specification
  • Degree of protection IP 30
    Safety class I
    Type of installation DIN rail-mounted (REG)
    Connection type Plug terminal
    Operating voltage 230 V AC
    Radio interface Bluetooth LE
    Output 4 x 230 V AC
    Switching capacity per output 500 VA bei 230 V AC / cos φ = 0,6
    Digital input 16 x Binäreingang

Technical specification
  • Unique ref.KNX-secure-8M23016I-REG
  • Product familySmart Building Solutions
  • Product groupKNX-System
  • TypeSubcomponent
  • Date of publishing2026-05-15
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Controls