Publish your products
Pergola awning Perea P20
Pergola awning Perea P20
Pergola awning Perea P20
Pergola awning Perea P20
Pergola awning Perea P20

    Pergola awning Perea P20

    Pergola awnings Perea P20 are textile sun shading systems with poles, in which the fabric is rolled up and unrolled on a shaft and extended on a guide rail.

    Slender

    Thanks to the slim construction, the pergola awning looks particularly slender.

    Modern

    The square design blends harmoniously into cubic architecture.

    Stable

    Functional and elegant: With secudrive® technology, the fabric runs tightly and securely on the rail - a fixed or travelling reinforcement profile additionally tensions the fabric.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:
      Order width mx6500 mm
      Order depth mx6000 mm

      Keyfacts:

      • Very slender appearance
      • Cubic modern design
      • Wind-stable sun shading system
    Technical specification
    • Unique ref.Pergola-awning-Perea-P20
    • Product familyOutdoor Living
    • Product groupTerrace and garden
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)2000
    • Width (mm)3000
    • Depth (mm)4500
    Related
    • Material mainAluminum
    • Material secondaryFabric
    Classification
    • BIMobject CategoryConstruction - Shading Systems