Publish your products
Pergola awning Perea P70
Pergola awning Perea P70
Pergola awning Perea P70
Pergola awning Perea P70
Pergola awning Perea P70

    Pergola awning Perea P70

    Pergola awnings Perea P70 are rain-proof, textile sun shading systems with poles and innovative pleating technology, for which the fabric is rolled up and unrolled on a shaft and extended and retracted on guide rails.

    Pleated

    Extravagant design: The awning fabric folds when retracted, creating a sophisticated appearance.

    Expansive

    For private and commercial spaces: Optimum fabric tension and wind stability thanks to the travelling reinforcing profiles.

    Weather-resistant

    Relax despite rain and wind: Rain-proof, translucent fabrics combined with a defined drainage function allow you to spend more time outdoors, even in poor weather.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:
      Order width mx6000 mm
      Order depth mx6000 mm

      Keyfacts:

      • Large-area sun shading systems and weather protection for both private and commercial areas
      • Counter-pull unit with extravagant pleating technology
    Technical specification
    • Unique ref.Pergola-awning-Perea-P70
    • Product familyOutdoor Living
    • Product groupTerrace and garden
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)2000
    • Width (mm)3000
    • Depth (mm)4500
    Related
    • Material mainAluminum
    • Material secondaryFabric
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds