Publish your products
Top-mounted external venetian blind for new buildings NA-RA with rail guidance
Top-mounted external venetian blind for new buildings NA-RA with rail guidance
Top-mounted external venetian blind for new buildings NA-RA with rail guidance
Top-mounted external venetian blind for new buildings NA-RA with rail guidance
Top-mounted external venetian blind for new buildings NA-RA with rail guidance

    Top-mounted external venetian blind for new buildings NA-RA with rail guidance

    Top-mounted external venetian blinds for new buildings (NA-RA) with rail guidance are an external sun shading system consisting of connected horizontal slats which provide thermal protection, glare control and visual privacy with an adjustable view out. The foam-filled box in masonry thickness sits on top on the window frame - often directly beneath the ceiling to give you maximum glass heights in the rooms. Boxes, guide rails and windows are installed together. Suitable for new construction projects and core renovations.

    Flexibly adjustable

    Opaque from the outside but with a view out from the inside: The external sun shading system consisting of connected horizontal slats combines thermal protection, glare control, and visual privacy with an adjustable view out.

    Economical

    A single source: The top-mounted system is attached to the window and installed together with the window in just one step.

    Suitable for construction

    Various modification options to suit on-site requirements: Foamed boxes are available in masonry thickness in different depths and heights, for monolithic masonry or clinker construction, and with two different shaft openings.

    Classic

    Securely guided: The rail guidance is the classic among the guidance versions. The reliable lateral guidance provides great stability in windy conditions, good noise reduction, and a low-wear movement of the slats across the guide pins.

    Well integrated

    The front sides of the guide profiles can be fully plastered.

    WAREMA offers you a rigid model on BIMobject. Discover our configurable models at mywarema.com/home, which can be perfectly adjusted to your individual needs.

    Specification
    • Building limits:
      Order width mx4500 mm
      Order height mx4000 mm

      Keyfacts:

      • Simple integration
      • High wind stability
    Technical specification
    • Unique ref.Top-mounted-external-venetian-blind-new-buildings-NA-RA-rail-guidance
    • Product familyWindows Systems
    • Product groupWindows and facade
    • TypeAssembly (multiple objects)
    • Date of publishing2025-06-12
    • Edition number1
    • Height (mm)2000
    • Width (mm)1400
    Related
    • Material mainAluminum
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 21 13 11
    • OmniClass TitleWindow Blinds
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit