Publish your products
Fabric with Aged foil texture design [ haku silver ]

Fabric with Aged foil texture design [ haku silver ]

In the horizontal direction, a single pattern can be woven across the entire width instead of repeating the pattern.The gold foil from Sotatsu Tawaraya's "Wind God and Thunder God" was sampled to express the texture of the foil that has changed over time. One vertical repeat is approximately 600 mm.
(gold/silverAvailable in two colors)

Specification
  • Brand name : Watabun / item's stock number : KY-WBI-011-FBW / Series・Product name : haku silver / Technique : Nishijin-Ori・Nishiki-Ori / Material : Silk, polyester, nylon / Max. weaving width : 630mm

    Download Image Size:W637mmxH614mm

Technical specification
  • Unique ref.KY-WBI-011-FBW
  • Product familyTextile
  • Product groupFabric Textile
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
Related
  • Material mainFabric
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFabrics - All