Publish your products
Floor Drain with Round Funnel - FD-100-EF
Watts

Floor Drain with Round Funnel - FD-100-EF

4.8 out of 5 stars4.8(5 reviews)
Watts Drainage FD-100-EF epoxy coated cast iron floor drain with anchor flange, reversible clamping collar with primary & secondary weepholes, adjustable heel proof nickel bronze strainer 4 in.(102mm) diameter nickel bronze funnel, and no hub (standard) outlet.
Specification
  • Keywords: watts, plumbing, drainage, drains, floor drain, strainer, epoxy coated cast iron, round funnel

    Body Material: Epoxy Coated Cast Iron
    Connection Size: 2", 3", 4", 6"
    Connection Type: No Hub, Push On, Threaded, Inside Caulk

Technical specification
  • Unique ref.1123
  • Product familyDrainage Products
  • Product groupWaste Water Drains
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

North America
Canada
United States