Publish your products
Area Drain with 8 in.  Round Adjustable Top, Grate Supported by Bucket - FD-320-SET
Watts

Area Drain with 8 in. Round Adjustable Top, Grate Supported by Bucket - FD-320-SET

Watts Drainage Products FD-320-SET epoxy coated cast iron area drain with anchor flange, membrane clamp with weepholes, 8 in. (203mm) diameter adjustable top, loose set heel proof ductile iron grate supported by bucket, and no hub connection (standard).

Specification
  • Keywords: anchor flange, cast iron, adjustable top, floor drain, floor sink, funnel, loose set grate, no hub, no hub connection, oval, push on connection, square, weepholes, round top

    Body Material: Epoxy Coated Cast Iron
    Connection Size: 2", 3", 4", 6"
    Connection Type: No Hub, Push On, Threaded, Inside Caulk

Technical specification
  • Unique ref.1161
  • Product familyDrainage Products
  • Product groupWaste Water Drains
  • TypeObject (single object)
  • Date of publishing2013-07-09
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitleFacility Area Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit