Publish your products
Cast Iron Parking Structure Drain - FD-490-F-4
Watts

Cast Iron Parking Structure Drain - FD-490-F-4

Watts Drainage FD-490-F-4 epoxy coated cast iron parking structure drain with 17"x17"(432x432) square anti-ponding top with membrane clamping flange, heavy duty self-closing hinged grate, sediment bucket, and no hub outlet.
Specification
  • Keywords: cast iron,adjustable top floor drain, watts, plumbing, drainage, draings, round strainer, strainer, floor drain, parking structure drain
    Body Material: Epoxy Coated Cast Iron
    Connection Size: 2", 3", 4", 5", 6", 8", 10"
    Connection Type: No Hub, Push On, Inside Calk
Technical specification
  • Unique ref.1220
  • Product familyDrainage Products
  • Product groupWaste Water Drains
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit