Publish your products
High Volume Roof Drain - RD-300
Watts

High Volume Roof Drain - RD-300

4.0 out of 5 stars4.0(6 reviews)
Watts Drainage RD-300 epoxy coated cast iron roof drain with flashing clamp with integral gravel stop, self-locking polyethylene dome (standard), and no hub (standard) outlet.
Specification
  • Body Material: Epoxy Coated Cast Iron
    Connection Size: 2", 3", 4", 5", 6", 8", 10"
    Connection Type: No Hub, Push On, Inside Calk
    Keywords: 10 in no hub connection, 10 inch no hub, 137 sq in free area, 2 in external water dam, 2 inch no hub, 20 mesh screen, 24 in x 24 in, 3 in no hub, 3 in no hub outlet, 3 inch, 3 inch no hub, 4 in no hub outlet, 4 inch, 4 inch no hub, 5 in no hub connection, 5 inch no hub, 6 in no hub outlet, 6 inch no hub, 8 in fip connection, 8 inch no hub, adjustable, alkalization, backflow, balancing, cast iron, cast nickel bronze, checkvalve, combination roof drain/overflow, countersunk mounting holes, deck clamp, deck flange with adjustable extension, double, doublecheck, downspout nozzle, epoxy coated cast iron, epoxy-coated cast iron, flashing clamp, floor cleanout top, floor drains, gravel stop, hardware, high volume, high volume roof drain, inch standpipe, integral gravel stop, internal standpipe, internal water dam, lead free bronze, lf358, mineral, mineralization, mueller steam specialty, no hub, overflow drain, overflow roof drain, ph balance, pressure reducing valve, preventer, quarterturn, remineralization, roof drain body, screws, sediment bucket, self-locking ductile iron dome, self-locking ductile iron low dome, self-locking pe dome, self-locking polyethylene dome, shut-off, sink bucket, solder end, square, stainless steel, steel, sump receiver, underdeck clamp, valve, vlv, water filter, water taste, y strainer
Technical specification
  • Unique ref.1240
  • Product familyDrainage Products
  • Product groupRoof Waste Water Drains
  • TypeObject (single object)
  • Date of publishing2009-09-16
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit