Publish your products
Heavy Duty Sand and Sediment Interceptor - SA-SERIES
Watts

Heavy Duty Sand and Sediment Interceptor - SA-SERIES

Watts Drainage Products SA Series heavy duty epoxy coated steel sand and sediment interceptor with gasketed epoxy coated steel skid-proof cover secured with hex head center bolt(s), internal straining baffles, 2 in. (51mm) no hub vents, and 4 in. (102mm) no hub (standard) connections.
Specification
  • Keywords: 4 gpm, 50 gpm, epoxy-coated steel, grease interceptor, pdi certified, recessed or floor mounted, skid-proof cover, watts, plumbing, watts regulator, hair interceptor

    Body Material: Epoxy Coated Steel
    Connection Size: 4" outlet, 2" vent
    Connection Type: No Hub

Technical specification
  • Unique ref.1266
  • Product familyDrainage Products
  • Product groupLiquid Waste Separators
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • IFC classificationFilter
  • UNSPSC nameSeparators
  • UNSPSC code401617
  • Uniclass 2015 CodePr_65_55_76_96
  • Uniclass 2015 DescriptionWater separators
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • OmniClass Number23-27 55 35
  • OmniClass TitleLiquid Separators
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit