Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
watts/products/a9c0da6b-9df4-4952-b21f-6e9206fcec91
Home
Categories
Plumbing
Drainage
Cleanout Ferrule with Brass Plug - CO-380
Available in United States
Watts
Follow
Cleanout Ferrule with Brass Plug - CO-380
Watts Drainage Products CO-380 cast iron cleanout ferrule with threaded brass countersunk cleanout plug.
Download
Specification
Specification
Keywords: cast iron body, countersunk plug, extra heavy duty, floor cleanout, gas tight, no hub, removeable cleanout plug, round, stack cleanout, stainless steel cover, vandal proof, wall cleanout,
Technical specification
Technical specification
Unique ref.
1287
Product family
Drainage Products
Product group
Cleanouts
Type
Object (single object)
Date of publishing
2013-07-10
Edition number
1
Links
Links
Product url
http://www.watts.com/pages/_products_details.asp?pid=1287
Product certification
http://www.watts.com/pages/_products_details.asp?pid=1287#approvals
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Drainage
UNSPSC name
Plumbing fixtures
UNSPSC code
3018
Uniclass 2015 Code
Ac_10_40_67
Uniclass 2015 Description
Plumbing
CSI MasterFormat 2014 Code
22 05 76
CSI MasterFormat 2014 Title
Facility Drainage Piping Cleanouts
OmniClass Number
23-11 21 21 17
OmniClass Title
Cleanouts
CSI UniFormat II Code
D20
CSI UniFormat II Title
PLUMBING
Region availability
North America
Canada
United States
Similar products
Watts
12 in. Square x 6 in. Deep Sanitary Floor Sink - FS-730
4.6
(
5
)
Download
Watts
Lead Free* Reduced Pressure Zone Assemblies - LF009
4.5
(
35
)
Download
Watts
Downspout Nozzle - RD-940
4.3
(
15
)
Download
Watts
Potable Water Expansion Tanks - PLT
4.8
(
20
)
Download
Watts
Lead Free* Reduced Pressure Valve Assembly Backflow Preventers with Flood Sensor - Small Diameter 3/4 - 2 Inch Sizes - LF909-FS - Small
4.2
(
12
)
Download
Watts
ASME Potable Water Expansion Tanks - DETA Series
4.8
(
6
)
Download