Publish your products
Figure 41 Steam Safety Relief Valves, ASME Section VIII
Watts

Figure 41 Steam Safety Relief Valves, ASME Section VIII

5.0 out of 5 stars5.0(6 reviews)

Series Figure 41 Steam Safety Relief Valves are ASME section VIII valves used for over-pressure protection of unfired pressure vessels, steam pressure reducing valve stations, and other steam service equipment with operating pressures from 5 to 250psi (.34 to 17.2 bar). Series Figure 41 is a high capacity safety relief valve with a top guide and full nozzle. It consists of a bronze body (sizes 1/2 to 2 1/2 in.) with NPT threaded male inlet and threaded female outlet (drain) connections, or a cast iron body (sizes 1 1/2 to 6 in.) construction with flanged connections. ASME, Section VIII rated.

Specification
  • Body Material: Brass, Cast Iron

    Sizes: 

    • Bronze - 1⁄2" – 21⁄2" (15 – 65mm)
    • Cast iron - 11⁄2" – 6" (40 – 150mm)
    Features
    • 2 piece body design
    • Enclosed springs
    • 2-ring control provides precise pop action and seat tightness
    • Single unit cap and lifting lever
    Approvals
    Rated in accordance with ASME Section VIII
    Pressure – Temperature
    Maximum Working Pressure: 250psi (17.2 bar)
    Maximum Working Temperature: 406°F (208°C)

Technical specification
  • Unique ref.3434
  • Product familyWater Safety & Flow Control
  • Product groupRelief Valves
  • TypeObject (single object)
  • Date of publishing2018-01-26
  • Edition number1
Related
  • Material mainBronze
  • Material secondaryCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit