Publish your products
Lead Free* Cast Copper Silicon Alloy Maxi-Flo Check Valves - LF600
Watts

Lead Free* Cast Copper Silicon Alloy Maxi-Flo Check Valves - LF600

Lead Free* Brass Maxi-Flo Check Valves feature a Lead Free* cast copper silicon alloy body with NPT female threaded connections. These silent check valves have a low pressure drop and can be installed in a horizontal or vertical position. Maximum Pressure: 400psi (27.6 bar).
Specification
  • Body Material: Lead Free* cast copper silicon alloy
    Connection Size: 1/4", 3/8", 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
    Connection Type: Threaded connections
    Industry Standards: Lead Free* silent check valves shall comply with state codes and standards, where applicable, requiring reduced lead content.
    Working Pressure: 400psi (27.6 bars) WOG non-shock @ -20°F to 100°F (-29°C to 38°C); 15psi (1 bar) WSP @ 250°F (121°C)
    Maximum Working Temperature: 250°F (121°C)Keywords: 200wog, checkvalve, flo, lead free brass, maxi, ptfe seat, silent, sweat, threaded, valve, vitondisc, vlv, assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

Technical specification
  • Unique ref.6837
  • Product familyWater Safety & Flow Control
  • Product groupAdjusting/Controlling Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit