Publish your products
Lead Free* Hose Connection Vacuum Breakers, Copper Silicon Alloy - LF8 Series
Watts

Lead Free* Hose Connection Vacuum Breakers, Copper Silicon Alloy - LF8 Series

The LF8 Series Hose Connection Vacuum Breakers permit the attachment of portable hoses to hose thread faucets and prevent the reverse flow of polluted water into the potable water supply due to backsiphonage. It consists of a copper silicon alloy body construction, stainless steel working parts, and a rubber diaphragm and disc. The LF8 Series are ideal for inside and outside, health hazard installations requiring non-continuous pressure such as service sinks, swimming pools, photo developing tanks, laundry tubs, wash racks, dairy barns, marinas, and general outside gardening uses. Check with local inspection authorities for installation requirements. Maximum Pressure:125psi (8.6 bar).
Specification
  • Keywords: 2 in no hub, 8 in adjustable top, anchor flange, backflow, backflow preventer valve, backflow valve, brass, breaker, bronze, cast iron, check, checkvalve, chrome, continuous, copper pex manifold, dcda, detector, double, doublecheck, dual, dualcheck, ductile, epoxy, faucet, floor drain, in-line, inline, iron, labfaucet, lead free, less shutoff, lf, master, masterseries, osy, pex manifold, plated, pressure, pressure valve, pressure zone valve, preventer, quarter turn shutoff, quarterturn, reduce pressure valve, reduced pressure valve, reducing valve, rpza, shut-off, strainer, tamper, vacuum, valve, vandal proof, vlv, weepholes

    Body Material: Lead Free Copper Silicon Alloy
    Connection Size: 3/4 in. (20mm)
    Connection Type: NPT Connection
    Industry Standards: ANSI A112.1.3, ASSE Standard 1011
    Working Pressure: 125psi (8.6 bar)
    Maximum Working Temperature: 180˚F (82˚C)

Technical specification
  • Unique ref.7766
  • Product familyBackflow Prevention
  • Product groupNon-Return Valves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit