Publish your products
Lead Free* Combination Ball Valve and Relief Valves - LFBRV
Watts

Lead Free* Combination Ball Valve and Relief Valves - LFBRV

Series LFBRV Combination Ball Valve and Relief Valves are used in commercial and residential applications on water heater installations. It consists of a Lead Free* copper silicon alloy body construction with a full port (reduced port with PEX connection), nickel-plated brass ball, blowout-proof brass stem, PTFE seats, stem packing, and stem thrust bearing, Viton relief ball, stainless steel relief spring, brass adapter, and steel handle (the relief valve outlet includes a drain tube connection with PEX or compression fitting models). Series LFBRV has a low profile design and can be installed in any position. It is for applications that require a means to shut off the water supply to the water heater and for providing protection from excess water pressure caused by thermal expansion. Pressure Rated: 400psi. Relief Valve Pressure Settings: 75, 80, 100 or 125psi (5.2, 5.5, 6.9 or 8.6 bar).
Specification
  • Body Material: Lead Free* copper silicon alloy
    Connection Size: 3/4"
    Connection Type: Threaded, sweat, PEX, compression, soldered connections
    Industry Standards: ANSI B16.18
    Working Pressure: 200psi (14 bar)
    Maximum Working Temperature: 100°F (38°C)Keywords: 200wog, brass ball valve, checkvalve, flo, full port, lead free, lead free brass, lf ball valve, maxi, ptfe seat, silent, threaded, valve, vlv
Technical specification
  • Unique ref.7816
  • Product familyWater Safety & Flow Control
  • Product groupValves for Liquid Services
  • TypeObject (single object)
  • Date of publishing2015-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit