Publish your products
Double Check Detector Assemblies, Stainless Steel - 774DCDA
Double Check Detector Assemblies, Stainless Steel - 774DCDA
    Watts

    Double Check Detector Assemblies, Stainless Steel - 774DCDA

    4.5 out of 5 stars4.5(8 reviews)
    Series 774DCDA Double Check Detector Assemblies prevent the backflow of fire protection system substances from being pumped or siphoned into the potable water supply. It consists of a compact construction and short lay length, ideal for retrofit installations. It features a lightweight stainless steel body, thermoplastic and stainless steel check valves, and low head loss. Series 774DCDA can be installed in the horizontal or vertical "flow-up" positions. It is designed for installation on applications identified by local authorities as non-health hazard, such as on fire protection systems. Maximum Working Pressure: 175psi (12.06 bar).
    Specification
    • Body Material: 300 Series Stainless Steel
      Connection Size: 2-1/2", 3", 4", 6", 8", 10", 12"
      Connection Type: Flanged Connection
      Industry Standards: AWWA C510, CSA B64.5
      Working Pressure: 175psi (12.1 bar)
      Maximum Working Temperature: 110°F (43°C)Keywords: 125wsp, 200cwp, assembly, backflow, backflow preventer valve, backflow valve, backflow valve with meter, bathroom, better, bonnet, brass ball valve, bypass, cartridge, castiron, certified, cfm, check, checkvalve, chlorine, ci, class125, class150, cold water, cover, cyst, detector, dirt, double, doublecheck, doubledisc, dual body, easy filter replacement, easy installation, faucet, filtration, fittings, flange, flanged, full flow, full port, fullport, high capacity, high flow, hvac, iapmo, kit, kitchen, kwik change, kwik-change, lead, lead free, lead reduction, left manifold, lf ball valve, manifold, mount, nrs, odor, osy, pou, pressure detector valve, pressure valve, pressure zone valve, preventer, pure water, push/fit, pwcfhcl1, pwdwhcl1, quality, quarter-turn, quarterturn, quick connect, quick connect manifold, reduce pressure zone, reduced pressure detector, reduced pressure detector assembly, reduced pressure valve, releif, relief, removal, repair, right manifold, rpda, rpza, rubber, rust, sand, seat, series 35, shut-off, shutoff, side, silentcheck, silt, single, ssballvalve, stainless steel, taste, treatment, under counter, upc, valve, vlv, wafer, water filter, water filtration, watts
    Technical specification
    • Unique ref.869
    • Product familyBackflow Prevention
    • Product groupNon-Return Valves for Liquid Services
    • TypeObject (single object)
    • Date of publishing2009-09-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit