Publish your products
Automatic Air Vent Valves - W-PQ21X-16
Watts

Automatic Air Vent Valves - W-PQ21X-16

Series W-PQ21X-16P Automatic Air Vent Valves provide automatic air venting for hot or cold water distribution systems. These vents purge air that may be in the water system.

The vent valve utilizes a float to actuate the valve plug which is located at the top of the valve. Once the air is displaced and the system pressure is sustained, the valve plug seals and prevents any water from escaping from the system.

The float vent can also operate as an anti-vacuum device since it will permit air to enter the system when it must be drained. It can also be installed to permit the separation and dispersal of air while fluid is actually circulating in the system.

Specification
  • Features

    • Body and cover are stainless steel construction
    • Air vent with silicone rubber seal
    • Impurities do not usually affect function as maximum float line of water is always lower than the valve seal
    • Float is high temperature resistant polypropylene
    • Suitable for use with water or glycol systems (less than or equal to 50% ethylene glycol)
    • Can be disassembled for inspection and cleaning
Technical specification
  • Unique ref.Automatic-Air-Vent-Valves-w-pq21x-16
  • Product familyHVAC & Hot Water Solutions
  • Product groupHeating Valves & Accessories
  • TypeObject (single object)
  • Date of publishing2026-06-04
  • Edition number1
Related
  • Material mainBronze
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • IFC classificationPipe Fitting
  • CSI MasterFormat 2014 Code23 37 00
  • CSI MasterFormat 2014 TitleAir Outlets and Inlets
  • OmniClass Number23-33 49 21 11
  • OmniClass TitleAir Outlets and Inlets
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit