Publish your products
High Pressure Hose Drop Dual Check Vacuum Breaker Backflow Preventer - 912HP
High Pressure Hose Drop Dual Check Vacuum Breaker Backflow Preventer - 912HP
    Watts

    High Pressure Hose Drop Dual Check Vacuum Breaker Backflow Preventer - 912HP

    Series 912HP High Pressure Hose Drop Dual Check Vacuum Breakers prevent the reverse flow of polluted water from processing and rendering areas from entering into the potable water supply. They have a brass body construction, stainless steel internal parts, dual check valves, bronze ball valve shutoff, and an atmospheric vent. Series 912HP is specifically designed for non-health hazard, continuous pressure applications such as lines used for washdown of equipment. It can be installed vertically or horizontally and is ideal for use in food processing plants. Maximum Working Pressure: 400psi (27.5 bar).
    Specification
    • Keywords: potable water, pressure, process, regulator, watts, watts regulator, plumbing, drainage, drains, pumps, pressure reducing control, automatic control valves, valves, dual check valves

      Features

      • Stainless steel screen protects check assemblies from fouling due to dirt and debris
      • Can be installed vertically (flow up or flow down) or horizontally
      • Ball valve design includes reinforced PTFE seats, blow-out proof pressure retaining stem, and low profile oval handle
      • Dual check with atmospheric vent specifically designed to handle temperatures and pressures typical of meat processing industry
    Technical specification
    • Unique ref.Backflow-Preventer-912HP
    • Product familyPlumbing & Flow Control Solutions
    • Product groupBackflow Preventers > Dual Checks/Dual Checks with Atmospheric Vent
    • TypeObject (single object)
    • Date of publishing2020-12-04
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • Uniclass 2015 CodePr_65_54_95_05
    • Uniclass 2015 DescriptionBackflow prevention devices
    • CSI MasterFormat 2014 Code40 05 67.23
    • CSI MasterFormat 2014 TitlePressure Vacuum Breaker Backflow Preventers
    • OmniClass Number23-27 31 11
    • OmniClass TitleBackflow Preventors
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit