Publish your products
316 Stainless Steel, Flanged, Basket Strainers - 97FB-CSSIB
Watts

316 Stainless Steel, Flanged, Basket Strainers - 97FB-CSSIB

Description:

Series 97FB-CSSIB 316 Stainless Steel Flanged Basket Strainers feature an angle-designed basket, cast 316 stainless steel body with flanged connections, stainless steel screen, bolted retainer cap and stainless steel blow-off plug. Maximum Pressure (non-shock): 275psi (19.0 bar) WOG.


Specification
  • Keywords: assembly, backflow, backflow preventer valve, backflow valve, bronze body, bypass, cast iron, check valve, cover, dcda, detector, double, double check, doublecheck, epoxy coated, meter, pex crimping tools, pex tools, pressure valve, pressure zone valve, preventer, reduced pressure valve, repairkit, replacement, rpza, shut-off, steam, steamtrap, trap, valve, vlv, watts regulator, plumbing, drains, drainage, reduce pressure zone assembly, strainer

    Size(s):
    2 to 6 in. (50 to 150mm)

Technical specification
  • Unique ref.Basket-Strainer-97FB-CSSIB
  • Product familyPlumbing & Flow Control Solutions
  • Product groupStrainers
  • TypeObject (single object)
  • Date of publishing2018-10-01
  • Edition number1
Related
  • Material mainBronze
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit