Publish your products
Full Lug Style Butterfly Valves - Import - BF-03
Full Lug Style Butterfly Valves - Import - BF-03
    Watts

    Full Lug Style Butterfly Valves - Import - BF-03

    4.6 out of 5 stars4.6(8 reviews)

    Series BF-03 Full Lug Style Butterfly Valves are used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features iron body construction, a stainless steel shaft, mounting pad for 10-position lever, gear operator or actuator. Available with ductile iron, aluminum bronze, or stainless steel discs and EPDM, Buna, or Viton seats. Pressure Rating for 2 in. ‒ 12 in. (50 ‒ 300mm) is 200psi WOG. 14 in. ‒ 24 in. (350 ‒ 600mm) is 150psi WOG.

    Specification
    • Keywords: assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

      • Choice of either ductile iron, aluminum bronze, or 316 stainless steel discs
      • Controls the flow of liquids, gases, and slurries
      • Used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required
      • Complies with API 609 and MSS-SP 67 standards .
    Technical specification
    • Unique ref.Butterfly-Valve-BF-03
    • Product familyPlumbing & Flow Control Solutions
    • Product groupShutoff Valves > Butterfly Valves
    • TypeObject (single object)
    • Date of publishing2019-02-14
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameButterfly lug pattern valves
    • UNSPSC code40141619
    • Uniclass 2015 CodePr_65_54_95_08
    • Uniclass 2015 DescriptionButterfly valves
    • CSI MasterFormat 2014 Code40 05 64
    • CSI MasterFormat 2014 TitleButterfly Valves
    • OmniClass Number23-27 31 17
    • OmniClass TitleButterfly Valves

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit