Publish your products
Industry Standard Back-to-Back Horizontal Adjustable Closet Carrier - ISCA-101-D-T
Watts

Industry Standard Back-to-Back Horizontal Adjustable Closet Carrier - ISCA-101-D-T

Watts ISCA-101-D-T Industry Standard back-to-back horizontal tapered thread water closet carrier with epoxy coated cast iron fitting, 4"(102) no hub waste and 2"(51) no hub vent connections, epoxy coated cast iron threaded faceplate assembly, epoxy coated cast iron foot supports with incremental measurements embossed onto legs to easily adjust height of carrier to most commonly used fixture requirements. Adjustable for standard and wheelchair height, threaded ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts. Carrier complies with requirements of ASME A112.6.1M up to a 500 lb. (227 kg.) static load.

Features

  • Adjustable ABS nipple with integral test cap and neoprene bowl gasket for convenience
  • Carrier complies with requirements of ASME A112.6.1M up to a 500 lb. (227 kg.) static load.
  • Legs are embossed with incremental markings to easily match height to commonly used fixtures
  • Adjustable for standard and wheelchair height
Specification
  • Keywords: cast iron, horizontal left, industrial standard, no hub waste and vent, single closet carrier, watts, drainage, drains, plumbing
Technical specification
  • Unique ref.Carrier-ISCA-101-D-T
  • Product familyDrainage Solutions
  • Product groupFixture Carriers
  • TypeObject (single object)
  • Date of publishing2018-11-30
  • Edition number1
  • Height (inches)17.75
  • Width (inches)15
  • Depth (inches)13
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 DescriptionWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit