Publish your products
LOCKSMITH™ Series CLS Softeners for Hardness Reduction with Watts Exclusive Valve Controller, Pipe Size 1.5 - 2 IN - CLS
LOCKSMITH™ Series CLS Softeners for Hardness Reduction with Watts Exclusive Valve Controller, Pipe Size 1.5 - 2 IN - CLS
LOCKSMITH™ Series CLS Softeners for Hardness Reduction with Watts Exclusive Valve Controller, Pipe Size 1.5 - 2 IN - CLS
LOCKSMITH™ Series CLS Softeners for Hardness Reduction with Watts Exclusive Valve Controller, Pipe Size 1.5 - 2 IN - CLS
LOCKSMITH™ Series CLS Softeners for Hardness Reduction with Watts Exclusive Valve Controller, Pipe Size 1.5 - 2 IN - CLS
    Watts

    LOCKSMITH™ Series CLS Softeners for Hardness Reduction with Watts Exclusive Valve Controller, Pipe Size 1.5 - 2 IN - CLS

    Watts LOCKSMITH™ Series CLS are 1.5 and 2 inch water softening systems offering simplex, duplex alternating, and 2, 3, or 4 tank progressive configurations. All systems are equipped with the Watts LOCKSMITH exclusive control valve which allows improved function through extensive programmable features. These pre-engineered systems are suitable for commercial applications ranging from 60,000 to 600,000 grains of hardness removal per tank and flow rates up to 119 gpm.

    Specification
    • Features

      • Watts LOCKSMITH exclusive controller for 1.5” and 2” systems
      • Low salt alarm – Display alerts users when salt needs to be replenished
      • Visual color screen for “at-a-glance” status
      • Service contact screen – System alerts users when maintenance is required and provides dealer contact information
      • Progressive mode – Link up to 4 softening systems together to operate in progressive mode with no additional control units required
      • Remote regeneration – Supports remote regeneration input for automatic backwashing to increase softener efficiency
      • Advanced programmable features including brine reclaim, AIO and more for optimal operation efficiency
      • 2-12V relay outputs for increased configurability and ability to energize external equipment
      • Extensive additional programmable capabilities


    Technical specification
    • Unique ref.cls-water-softener
    • Product familyWater Quality & Rainwater Harvesting Solutions
    • Product groupConditioning Solutions
    • TypeObject (single object)
    • Date of publishing2025-03-26
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other
    • ETIM CodeEC011732
    • ETIM NameWater softener
    • UNSPSC namePackaged water treatment systems
    • UNSPSC code47101522
    • Uniclass 2015 CodeSs_55_70_98
    • Uniclass 2015 DescriptionWater treatment systems
    • CSI MasterFormat 2014 Code22 31 00
    • CSI MasterFormat 2014 TitleDomestic Water Softeners
    • OmniClass Number23-27 55 27 11
    • OmniClass TitleWater Softeners

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit