Publish your products
Smart Whole-Home Solution for Lead, PFOA/PFOS, Cyst, Chlorine Taste and Odor - BB-S101
Watts

Smart Whole-Home Solution for Lead, PFOA/PFOS, Cyst, Chlorine Taste and Odor - BB-S101

Watts Big Bubba® BB-S101 is a smart whole-home solution designed for point of entry applications. It is certified to NSF/ANSI standards for the reduction of lead, PFOA/PFOS, chlorine taste and odors and cysts as well as NSF/ANSI/CAN Standard 372 for lead free compliance and it complies with CSA.B483.1 standard requirements. The BB-S101 is independently tested to reduce chloramines. Its 0.5 micron carbon block filter cartridge also helps to reduce fine sediment for superior quality water.

This system includes a smart volumetric flow monitor that alerts the user via SMS/email when filter cartridge changes are due. It accepts a single filter cartridge for easy installation and servicing. The filter housing of this durable system is constructed of rugged, glass reinforced polypropylene with brass reinforced gauge port so it won't chip, rust or dent. This system includes an inlet pressure gauge, 1 IN FNPT inlet/outlet connections and mounting bolts for floor mounting.

Specification
  • Features

    • Lead and cysts reduction
    • PFOA/PFOS reduction
    • Chlorine and chloramine taste and odors reduction
    • Includes a Smart Volumetric Flow Monitor that sends SMS/email alerts when filter changes are due


    Keywords: 50gpd, air gap faucet, bacteria reduction, carbon block, chlorine, chromium, clear water, copper, cryptosporidium, cyst, drinking water system, entamoeba, filter, filtration, four stage, giardia, home, lcv, lead, nsf certified, odors, residential, reverse osmosis system, ro, sediment, storage tank, taste, toxoplasmosis, two stage water filtration system, under counter, voc, watts,

Technical specification
  • Unique ref.Filter-Housing-System-BB-S101
  • Product familyWater Quality & Rainwater Harvesting Solutions
  • Product groupFiltration Solutions
  • TypeObject (single object)
  • Date of publishing2022-08-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit