Publish your products
Flange Ball Valve - W-Q41F-16C (DN50-DN150)
Watts

Flange Ball Valve - W-Q41F-16C (DN50-DN150)

4.4 out of 5 stars4.4(8 reviews)

Function: Primarily used to cut off or access the media the pipeline, and can also be used for fluid regulation and control; Application Area: Construction industry, water treatment, etc.;

Specification
  • Features

    • Compact structure and reliable sealing; Simple structure and convenient maintenance;
    • The sealing surface and the spherical surface are in a closed state and are not easily eroded by the medium; easy to operate, quick to open and close, and easy to repair;
    • The direction of media flow is unrestricted;
    • Small fluid resistance

    Available in China ONLY


    Keywords: assembly, backflow, backflow valve, ballvalve, bonnet, builtin bypass, bypass, check, checkvalve, coupling, cover, double, doublecheck, expansion, fill, fire, fullport, high capacity, high capacity pressure reducing valve, high capacity water pressure reducing valve, high pressure, hydronic, inlet strainer, kit, lead free, lf, lf223, lfn223, lock, low pressure, male, pressure reducing valve, preventer, prevention, prv, quarter turn shutoff, quarterturn, quick, reduce pressure valve, reducing valve, releif, relief, repair, rpza, rubber, seat, separator, shut-off, tank, threaded, twopiece, ullisted, union angle inlet, union angle outlet, valve, vlv, water pressure reducing valve, water pressure reducing valves, wp valve, wprv, assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

Technical specification
  • Unique ref.Flange-Ball-Valve-W-Q41F-16C
  • Product familyPlumbing & Flow Control Solutions
  • Product groupShutoff Valves > Ball Valves
  • TypeObject (single object)
  • Date of publishing2022-08-24
  • Edition number1
Related
  • Material mainCarbon Steel
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

Asia
China
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit