Publish your products
LOCKSMITH™ FLL Backwashing Filox® Filters for Iron, Hydrogen Sulfide and Manganese Reduction (2-20 Cu. Ft.), Pipe Size 1.5 - 2 IN - FLL
LOCKSMITH™ FLL Backwashing Filox® Filters for Iron, Hydrogen Sulfide and Manganese Reduction (2-20 Cu. Ft.), Pipe Size 1.5 - 2 IN - FLL
LOCKSMITH™ FLL Backwashing Filox® Filters for Iron, Hydrogen Sulfide and Manganese Reduction (2-20 Cu. Ft.), Pipe Size 1.5 - 2 IN - FLL
    Watts

    LOCKSMITH™ FLL Backwashing Filox® Filters for Iron, Hydrogen Sulfide and Manganese Reduction (2-20 Cu. Ft.), Pipe Size 1.5 - 2 IN - FLL

    Watts LOCKSMITH™ Series FLL Filox® filters are backwashing filters for iron, hydrogen sulfide, and manganese reduction, equipped with the LOCKSMITH exclusive backwashing filter control valve. Filox is a non-chemical oxidizing media to reduce iron, manganese, and hydrogen sulfide. The systems are available from 1.5 in. to 2 in. connection sizes, with 2 cu. ft. to 20 cu. ft. media bed volumes.

    Models: NF12TL150, NF14TL150, NF16TL150, NF18TL150, NF21TL150, NF24TL150, NF30TL150, NF12TL200, NF14TL200, NF16TL200, NF18TL200, NF21TL200, NF24TL200, NF30TL200, NF36TL200

    Specification
    • Features

      • Reduces red-staining iron, black-staining manganese, and unpleasant smelling hydrogen sulfide in water
      • Filox has highest flow rate of any standard iron removal media
      • Watts LOCKSMITH exclusive electronic controller allows user-friendly programmable operation for application-specific required control
      • Precision motor-driven control valve performs well under toughest conditions


    Technical specification
    • Unique ref.FLL-backwashing-system
    • Product familyWater Quality & Rainwater Harvesting Solutions
    • Product groupFiltration Solutions
    • TypeObject (single object)
    • Date of publishing2025-03-26
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other
    • OmniClass Number23-21 23 31
    • OmniClass TitleResidential Water Filter System

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit