Publish your products
Green Roof Large Planter Drain - GRD-610
Watts

Green Roof Large Planter Drain - GRD-610

Series GRD-610 epoxy coated cast iron green roof drain with flashing clamp, self-locking aluminum dome, perforated stainless steel gravel guard with secured solid cover, and no hub (standard) outlet.

Specification
  • Features

    • No hub (standard) outlet
    • Specified for primary drainage in green roof systems
    • Non-corrosive perforated stainless steel ballast guard
    • Surface maintenance access through removable cover

    Keywords: drain, plumbing, cleanout, pipe, pump,floor drain, cast iron body, countersunk plug, extra heavy duty, floor cleanout, gas tight, no hub, removeable cleanout plug, round, stack cleanout, stainless steel cover, vandal proof, wall cleanout,


Technical specification
  • Unique ref.GRD-610-Roof-Drain
  • Product familyDrainage Solutions
  • Product groupRoof Drains
  • TypeObject (single object)
  • Date of publishing2022-03-03
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code22 05 76
  • CSI MasterFormat 2014 TitleFacility Drainage Piping Cleanouts
  • OmniClass Number23-11 21 21 17
  • OmniClass TitleCleanouts
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit