Publish your products
Green Roof Intensive Area Drain - GRD-630
Watts

Green Roof Intensive Area Drain - GRD-630

Series GRD-630 epoxy coated cast iron drain for intensive green roof applications, with flashing clamp, perforated ABS standpipe, perforated stainless steel gravel guard with secured solid cover, and no hub(standard) outlet.

Specification
  • Keywords: 3 inch no hub, 4 in no hub, 6 in no hub, combination roof drain/overflow, di cut-out overflow dome, dirt, dual outlet roof drain/overflow, epoxy-coated cast iron, filter housing, flashing clamp, flashing clamp/integral gravel stop, large area roof drain, particles, pressure reducing valve, pressure relief housing, rust, sediment, self-locking ductile iron dome, watts,green roof drain
Technical specification
  • Unique ref.GRD-630-Green-Roof-Drain
  • Product familyDrainage Solutions
  • Product groupRoof Drains
  • TypeObject (single object)
  • Date of publishing2020-03-24
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-39 29 11
  • OmniClass TitleWaste Water Drains
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit