Publish your products
Hot Water Angle Valves - HWA
Hot Water Angle Valves - HWA
    Watts

    Hot Water Angle Valves - HWA

    3.8 out of 5 stars3.8(6 reviews)

    Series HWA Hot Water Angle Valves are used in heating applications for gravity hot water heating systems only. They feature a bronze body, rising stem and phenolic handwheel. Maximum Working Pressure: 60psi (4.2 bar) (non-shock) for hot water.

    Specification
      • Bronze body with threaded x male union or sweat x male union
      • Rugged phenolic handwheel
      • Sizes 1/2 in. – 1 1/4 in. (15 – 32mm).
      • For use in heating applications for gravity hot water heating systems only
    Technical specification
    • Unique ref.Hot-Water-Angle-Valves-hwa
    • Product familyPlumbing & Flow Control Solutions
    • Product groupHydronic & Steam Heating
    • TypeObject (single object)
    • Date of publishing2019-02-14
    • Edition number1
    Related
    • Material mainBronze
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54
    • Uniclass 2015 DescriptionValve products
    • CSI MasterFormat 2014 Code23 09 13.33
    • CSI MasterFormat 2014 TitleControl Valves
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit