Publish your products
Industry Standard Back-To-Back Horizontal 750 Lb. Closet Carrier - ISCA-103-D
Watts

Industry Standard Back-To-Back Horizontal 750 Lb. Closet Carrier - ISCA-103-D

Watts ISCA-103-D Industry Standard back-to-back horizontal adjustable water closet carrier with epoxy coated cast iron fitting, 4"(102) no hub waste and 2"(51) no hub vent connections, epoxy coated cast iron patented compression seal faceplate assembly, and epoxy coated cast iron foot supports with incremental height markings. Adjustable for standard and wheelchair height, adjustable ABS nipple with integral test cap and neoprene bowl gasket. Stainless steel rods and hardware, and chrome plated cap nuts. Carrier complies with requirements of ASME A112.6.1M up to a 750 lb. (340 kg.) static load.

Specification
  • Keywords: tankless, water, heater, valve, set, lead, free, cotter, pin, float, valve, toilet, drainage products, watts, watts regulator, plumbing, drains

    Features

    • For wall hung bowls back-to-back in horizontal batteries
    • Compression seal nipple does not require sealants, positively holds test
    • Reversible uprights embossed with incremental height markings
    • ASME A112.6.1M 750 lb. load rating

Technical specification
  • Unique ref.ISCA-103-D-Industry-Standard-Back-To-Back-Horizontal-750-Lb-Closet-Carrier
  • Product familyDrainage Solutions
  • Product groupFixture Carriers
  • TypeObject (single object)
  • Date of publishing2022-03-17
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 DescriptionWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit