Publish your products
Lead Free* Water Pressure Reducing Valves, Sizes: 1/2 ‒ 1 IN - LFN55B-M1
Lead Free* Water Pressure Reducing Valves, Sizes: 1/2 ‒ 1 IN - LFN55B-M1
Lead Free* Water Pressure Reducing Valves, Sizes: 1/2 ‒ 1 IN - LFN55B-M1
Lead Free* Water Pressure Reducing Valves, Sizes: 1/2 ‒ 1 IN - LFN55B-M1
    Watts

    Lead Free* Water Pressure Reducing Valves, Sizes: 1/2 ‒ 1 IN - LFN55B-M1

    Series LFN55B Water Pressure Reducing Valves are used in commercial and residential applications to reduce incoming water pressure for protection of plumbing system components and to reduce water consumption. It consists of a Lead Free* brass body construction integral stainless steel strainer, thermoplastic seat, bronze sealed spring cage for waterworks pit installations and thermal expansion bypass. The LFN55B is available with either threaded, solder, PEX, quick-connect, CPVC, press, or cold expansion PEX (ASTM F1960) end connections. The standard pressure setting is 50 psi (345 kPa) with an adjustable reduced pressure range of 25 to 75 psi (172 to 517 kPa). Maximum working pressure is 400 psi (27.6 bar).

    Specification
    • Features

      • Sealed spring cage for accessible outdoor or pit installations
      • Parts are easily and quickly serviceable without removing valve from line
      • Integral stainless steel strainer to stop debris
      • Bypass feature controls thermal expansion pressure


      Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

    Technical specification
    • Unique ref.Lead-free-water-Pressure-Reducing-Valves-LFN55B-M1
    • Product familyPlumbing & Flow Control Solutions
    • Product groupPressure Reducing Valves > Water
    • TypeObject (single object)
    • Date of publishing2022-09-19
    • Edition number1
    Related
    • Material mainCopper
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_66
    • Uniclass 2015 DescriptionPressure reducing valves
    • CSI MasterFormat 2014 Code40 05 67.36
    • CSI MasterFormat 2014 TitlePressure-Regulating Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit