Publish your products
Lead Free* Mini Brass Water Pressure Regulators with Hose Connections - LFH560
Watts

Lead Free* Mini Brass Water Pressure Regulators with Hose Connections - LFH560

Series LFH560 Mini Water Pressure Reducing Valves are designed to reduce incoming water pressure to a sensible level to protect plumbing system components and reduce water consumption. This series is ideal where a small economical package is required such as on special industrial process applications, miscellaneous plumbing applications and OEM equipment. Series LFH560 are suitable for water supply pressures up to 300psi(21 bar). The LFH560 features Lead Free* construction to comply with Lead Free* installation requirements.

Features

  • Small, economical water pressure reducing valve with oversized orifices
  • Heavy-duty adjusting screw that is both slotted and knurled
  • Rugged Lead-free* brass body with female threaded hose connection inlet and male hose connection outlet for grid systems or for use on recreational vehicles
  • Stainless steel stem and spring
Specification
  • Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves
Technical specification
  • Unique ref.lfh560-pressure-regulator
  • Product familyPlumbing & Flow Control Solutions
  • Product groupPressure Reducing Valves > Water
  • TypeObject (single object)
  • Date of publishing2021-04-28
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • CSI MasterFormat 2014 Code40 94 00
  • CSI MasterFormat 2014 TitleSelf-Contained Pressure Regulators
  • OmniClass Number23-27 31 47
  • OmniClass TitlePressure Regulating Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit