Publish your products
Large Area Roof Drain with Sump Receiver, Fixed Extension, and Deck Clamp - RD-100-BVD
Watts

Large Area Roof Drain with Sump Receiver, Fixed Extension, and Deck Clamp - RD-100-BVD

Watts Drainage Product RD-100-BVD epoxy coated cast iron roof drain with deep sump, wide serrated flashing flange, flashing clamp device with integral gravel stop, and self-locking polyethylene dome strainer.

Specification
  • Features

    • Industrial grade cast iron large area roof drain with acid resistant epoxy coating for long life
    • Flashing clamp device with integral gravel stop for reliable draining
    • Several pipe sizes, finishes, options, and outlet types available
    • Dome strainer is 8 in. (203) high self-locking polyethylene

    Keywords: 10 inch no hub, 137 sq in free area, 2 in external water dam, 2 inch no hub, 3 inch no hub, 35 sq in free area, 4 inch no hub, 6 in no hub outlet, 6 inch no hub, adjustable deck flange, cast iron, epoxy-coated cast iron, flashing clamp, for rd-200 roof drain, high volume roof drain, integral gravel stop, large area roof drain, overflow roof drain, self-locking ductile iron dome, self-locking pe dome, self-locking polyethylene dome, small area roof drain

Technical specification
  • Unique ref.RD-100-BVD-Large-Area-Roof-Drain
  • Product familyDrainage Solutions
  • Product groupRoof Drains
  • TypeObject (single object)
  • Date of publishing2022-06-13
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit