Publish your products
Small Area Roof Drain with Sump Receiver, Adjustable Extension, and Deck Clamp - RD-200-BED
Watts

Small Area Roof Drain with Sump Receiver, Adjustable Extension, and Deck Clamp - RD-200-BED

Watts Drainage Products RD-200-BED epoxy coated cast iron small sump roof drain with wide serrated flashing flange, flashing clamp device with integral gravel stop, adjustable cast iron combined extension and bearing pan, and self-locking polyethylene (standard) dome strainer.

Specification
  • Features

    • Industrial grade cast iron small sump roof drain with acid resistant epoxy coating for long life
    • Flashing clamp device with integral gravel stop for reliable draining
    • Several pipe sizes, finishes, options, and outlet types available
    • Adjustable cast iron combined extension and bearing pan

    Keywords: 137 sq in free area, 2 inch no hub, 3 inch no hub, 35 sq in free area, 4 inch no hub, 6-1/4 inch, cleanout access cover, concealed flanges, copper, cpvc, dome, ductile iron, epoxy-coated cast iron, flashing clamp, for rd-200 roof drain, high volume roof drain, integral gravel stop, nickel bronze, pex tubing, pipe, pipefast, round, scoriated, self-locking polyethylene dome, small area roof drain, staple gun, staples

Technical specification
  • Unique ref.RD-200-BED-Small-Area-Roof-Drain
  • Product familyDrainage Solutions
  • Product groupRoof Drains
  • TypeObject (single object)
  • Date of publishing2022-06-13
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit