Publish your products
Simplex Vertical Multistage Booster Pump Package - RWP-2-SVM
Watts

Simplex Vertical Multistage Booster Pump Package - RWP-2-SVM

4.2 out of 5 stars4.2(5 reviews)

RWP-2-SVM Simplex Vertical Multistage Booster Pump Package provides water flow and pressure in RainCycle commercial rainwater harvesting systems. Rated for flows up to 80 GPM and 125 psi, this package includes Goulds e-SV vertical multi-stage pump to maximize energy efficiency, service life and reduce maintenance.

The package is pre-plumbed on a stainless steel skid base for fast installation and includes a check valve, safety pressure relief valves, isolation valves, and pressure gauges. A variable speed drive with a 4-20mA pressure sensor is included when ordered with a Rainwater Control Station using a CR, VP or VC control panel. The variable speed drive shall be installed on the Rainwater Control Station skid for ease of system installation, operation and maintenance.

* Simplex pumps are recommended for RainCycle systems with secondary water supply control valves in direct bypass configurations only.

Features

  • Includes a Goulds e-SV vertical multi-stage pump to maximize energy efficiency, service life, and reduce maintenance
  • Package is pre-plumbed on a stainless steel skid base for fast installation and includes a check valve, safety pressure relief valves, isolation valves, and pressure gauges
  • Variable speed drives with a 4-20mA pressure sensor are included when ordered with a Rainwater Control Station using a CR, VP, or VC control panel
  • The variable speed drive shall be installed on the Rainwater Control Station skid for ease of system installation, operation, and maintenance
Specification
  • Keywords: potable water, pressure, process, regulator, watts, watts regulator, plumbing, drainage, drains, booster pumps, pumps
Technical specification
  • Unique ref.RWP-2-SVM
  • Product familyWater Quality & Rainwater Harvesting Solutions
  • Product groupRainwater Harvesting
  • TypeObject (single object)
  • Date of publishing2020-08-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • UNSPSC namePumps
  • UNSPSC code401515
  • Uniclass 2015 CodePr_65_53_86_66
  • Uniclass 2015 DescriptionPressure booster pumps
  • CSI MasterFormat 2014 Code43 11 00
  • CSI MasterFormat 2014 TitleGas Fans, Blowers, Pumps and Boosters
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit