Publish your products
Underground FRP Tanks - RWT-FRP
Underground FRP Tanks - RWT-FRP
    Watts

    Underground FRP Tanks - RWT-FRP

    4.6 out of 5 stars4.6(5 reviews)

    Fiberglass Reinforced Plastic (FRP) tanks for underground installation are engineered for commercial rainwater system applications with storage capacities up to 8,000 gallons. Tanks are pre-plumbed with a PVC calming inlet to minimize turbulence. Tanks are rated for H20 or HS-20 vehicular traffic loading as defined in the AASHTO Standard Specifications for Highway Bridges.

    Specification
    • Keywords: watts, plumbing, drainage, drains, floor drain, strainer, commercial filter, underground tanks

      Features

      • Corrosion resistant fiberglass reinforced plastic construction
      • Nominal storage capacity options up to 50,000 gallons
      • Rated for H20 and HS-20 vehicular traffic loading
      • Single piece construction
    Technical specification
    • Unique ref.RWT-FRP-Underground-Tank
    • Product familyWater Quality & Rainwater Harvesting Solutions
    • Product groupRainwater Harvesting
    • TypeObject (single object)
    • Date of publishing2020-05-06
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationTank
    • Uniclass 2015 CodePr_60_50_96_70
    • Uniclass 2015 DescriptionRainwater storage butts
    • CSI MasterFormat 2014 Code22 14 53
    • CSI MasterFormat 2014 TitleRainwater Storage Tanks
    • OmniClass Number23-27 29 21 13
    • OmniClass TitleUnderground Tank Containments

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit