Publish your products
Baby Blue Shower Drain with Square Strainer - WSD-SQ-NB
Watts

Baby Blue Shower Drain with Square Strainer - WSD-SQ-NB

Watts Drainage Products WSD-SQNB epoxy coated cast iron shower drain with square nickel bronze (standard) strainer and no hub (standard) outlet.

Specification
  • Features

    • Square strainer is wear resistant nickel bronze (standard)
    • Epoxy coated cast iron shower drain
    • No hub outlet for easy installation
    • Available in 1-1/2 in. (38) and 2 in. (51) pipe sizes

    Keywords: drain, plumbing, pipe, pump,floor drain, shower drain, bathroom drains, shower

Technical specification
  • Unique ref.WSD-SQ-NB-Shower-Drain
  • Product familyDrainage Solutions
  • Product groupFloor Drains Channels Trench > Floor & Area Drains
  • TypeObject (single object)
  • Date of publishing2022-06-13
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit