Publish your products
Standard Cleanout and Test Plug - WTCONE
Watts

Standard Cleanout and Test Plug - WTCONE

Combination cleanout and test plug with raised square top. Can test head pressure through three stories, or up to 50 feet of head pressure.

Specification
  • Features

    • Raised square top
    • Combination cleanout and test plug
    • Can test head pressure up to 50 feet
    • Available in six pipe sizes

    Keywords: adjustable, adjustable top, cast iron, cast iron body, cleanout, countersunk plug, epoxy coated, extra heavy duty, ferrule, floor cleanout, floor cleanout top, floor drain strainer, gas tight, heavy duty, nickel bronze, removeable cleanout plug, round, square, ss adjustable top, stainless steel, vandal proof, wall cleanout

Technical specification
  • Unique ref.WTCONE-Standard-Cleanout-and-Plug
  • Product familyDrainage Solutions
  • Product groupFloor Drains Channels Trench > Cleanouts
  • TypeObject (single object)
  • Date of publishing2022-08-09
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code22 05 76
  • CSI MasterFormat 2014 TitleFacility Drainage Piping Cleanouts
  • OmniClass Number23-11 21 21 17
  • OmniClass TitleCleanouts
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit