Publish your products
Contemporary Collection: Bi-Fold Window
Contemporary Collection: Bi-Fold Window
Contemporary Collection: Bi-Fold Window
Contemporary Collection: Bi-Fold Window

    Contemporary Collection: Bi-Fold Window

    3.6 out of 5 stars3.6(5 reviews)

    A wonderful addition to any contemporary home, our bi-fold windows are a naturally beautiful way to open up to the outdoors or provide a dramatic expansion into adjoining interior spaces.

    • Style: Narrow 3 ¼” stiles enhance and maximize the view providing more exposed glass.
    • Configuration: Dramatic folding glass panes range from 2 to 8 panels and can accommodate openings up to 24’ wide to 6’6” high.
    • Low Maintenance: The clad exterior never needs to be painted and won’t rot or decay.
    • Operation: Panels are hinged to fold accordion-style to outside along a fixed track.
    • Materials: Durable and low maintenance, extruded aluminum exteriors stand up to the harshest elements, resisting dents, dings and scratches with rot-resistant composition.
    • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
    Specification
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

    Technical specification
    • Unique ref.ContemporaryBiFoldWindow
    • Product familyContemporary Collection
    • Product groupWeather Shield Contemporary Collection
    • TypeObject (single object)
    • Date of publishing2020-09-24
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Folding windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 52 13
    • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
    • OmniClass Number23-17 13 15
    • OmniClass TitleWood Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit