Publish your products
Premium Series: Bi-Fold Door
Premium Series: Bi-Fold Door
Premium Series: Bi-Fold Door
Premium Series: Bi-Fold Door

    Premium Series: Bi-Fold Door

    4.8 out of 5 stars4.8(8 reviews)

    Our bi-fold doors work in any setting, with any style — allowing you to open your home to nature and experience the absolute best of indoor/outdoor space. Choose from contemporary and traditional designs, custom finishes and configuration options of two to eight panels.

    • Style: Bi-fold doors open and close with a whisper, utilizing the highest-grade bearings made with stainless-steel and corrosion-resistant polymers.
    • Configuration:  Available in a variety of configurations from 2 to 8 panels to accommodate openings as wide as 23'.
    • Low Maintenance: The clad exterior never needs to be painted and won’t rot or decay.
    • Operation: Panels fold neatly into a non-pocketed configuration that showcases the beauty of your doors at all times.
    • Materials: Bi-fold doors feature a wept sill design that keeps water out of the track and away from your home, while top-flight weather stripping provides optimal air and water performance.
    • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
    Specification
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

    Technical specification
    • Unique ref.PremiumSeriesBiFoldDoor
    • Product familyPremium Series
    • Product groupWeather Shield Premium Series
    • TypeObject (single object)
    • Date of publishing2020-10-14
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Folding Doors
    • IFC classificationDoor
    • UNSPSC nameWooden doors
    • UNSPSC code30171504
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 35 13.13
    • CSI MasterFormat 2014 TitleAccordion Folding Doors
    • OmniClass Number23-17 11 15 27
    • OmniClass TitleFolding Wood Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit