Publish your products
wedi® Fundo Shower Bases 42" x 42"

wedi® Fundo Shower Bases 42" x 42"

The original wedi Fundo® shower base. These robust, pre-sloped, waterproof shower floor bases come with a wedi® Fundo Click and Seal® Drain unit. You can select one of our square wedi Premium drain cover options to fit the preferred design.

Specification
  • KEY FEATURES

    • Pre-sloped, all-in-one shower base
    • 100% internally waterproof and moldproof
    • Can be cut or extended in size
    • wedi® Fundo Click and Seal Drain Kit included
    • Premium material quality extends lifetime of the shower construction
    • Save time and money through wedi’s simple and fast installation process
Technical specification
  • Unique ref.wedi-fundo-shower-bases-42-42
  • Product familyWedi US
  • Product groupShower Products
  • TypeObject (single object)
  • Date of publishing2025-07-14
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 DescriptionShower trays
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States