Publish your products
Ultra® Gas Boiler Series 4

Ultra® Gas Boiler Series 4

The Ultra® Series 4 features a state-of-the-art heat exchanger with nanotechnology coating that works like “Ultra Armor”, reducing buildup in the heat exchanger while maintaining high efficiency.

FEATURES:

  • Durable Design: Cast aluminum coated heat exchanger and high-grade stainless steel burner for quiet, reliable operation.
  • High Efficiency: Up to 94% DOE AFUE efficiency.
  • Extended Warranty: 5-year extended warranty on service parts with boiler registration (within 90 days of installation, residential only).
  • System Sensing: Monitors boiler, system, and outdoor temperatures.
  • Multiple Boilers: Can control additional boilers or heating appliances.
  • Temperature Management: Supports 1 to 3 setpoints for single- or multi-zone management.

Technical specification
  • Unique ref.weil-mclain-003
  • Product familyResidential Boilers
  • Product groupGas Boilers
  • TypeObject (single object)
  • Date of publishing2014-02-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers

Region availability

North America
Canada
United States